Wiring Diagrams Transmitter Connections
Transmitter configurations and operating modes | High range option | Low range option | Transmitter in Test state | Forbidden wiring |
---|
Pin 4 : Configuration_1 | 24 V | 0 V | 0 V | 24 V | Pin 2 : Configuration_0 | 0 V | 24 V | 0 V | 24 V |
Receiver Connections
Receiver Configurations and Operating Modes Automatic Start/Restart Without External Device Monitoring (EDM) feedback loop
With External Device Monitoring (EDM) feedback loop
Manual Start/Restart Without External Device Monitoring (EDM) feedback loop
With External Device Monitoring (EDM) feedback loop
Connecting to a Safety Interface
1 : Click on Download & Documents 2 : Click on Application solutions To have all connection schematics concerning our safety module, select "download and document" and download the file "Safety light curtains association with safety interfaces"
|