|
|
|
XPSLCMUT1160
Preventa safety module, Preventa Safety automation, XPSLC, Monitoring mute function light curtain, type2, type4
|
|
|
Main
Range of product
|
Telemecanique Safety light curtains XUSL
|
Product or component type
|
Preventa safety module
|
Safety module name
|
XPSLCM
|
Safety module application
|
For the muting function of type 2 and type 4 safety light curtains monitored
|
Function of module
|
Muting
|
Safety level
|
Can reach PL = e with the appropriate control system and correctly wired conforming to EN/ISO 13849-1
Can reach category 4 with the appropriate control system and correctly wired conforming to EN/ISO 13849-1
Can reach SILCL 3 with the appropriate control system and correctly wired conforming to EN/IEC 62061
|
Safety reliability data
|
PFHd = 6.42E-9...5.03E-8 1/h conforming to EN/IEC 62061
B10d = 800000 conforming to EN/ISO 13849-1
MTTFd = 26...100 years conforming to EN/ISO 13849-1
DC = 96.2...98.9 % conforming to EN/ISO 13849-1
|
Synchronisation time between inputs
|
4 s of muting
|
Connections - terminals
|
Screw terminal
|
Output type
|
2 relay, 2 A at 24 V
|
Number of additional circuits
|
1 solid state PNP (NO), 100 mA for status on 24 V
1 solid state PNP (NO), 20.8…208 mA for lamp on 24 V
|
[Us] rated supply voltage
|
24 V DC - 20...20 %
|
Complementary
Muting maximum duration
|
30 s or unlimited
|
Marking
|
CE
|
Maximum power consumption in W
|
5 W
|
Maximum number of controlled devices
|
1
|
Number of inputs
|
2 (per muting function)
|
Sensor power supply
|
24 V
|
Maximum sensor supply current
|
10 mA
|
Input compatibility
|
Through beam photoelectric sensor dark-on operate(PNP)
Polarised reflex photoelectric sensor
Reflex photoelectric sensor
|
Maximum response time on input open
|
20 ms
|
[Ui] rated insulation voltage
|
300 V conforming to EN 50178
|
[Uimp] rated impulse withstand voltage
|
4 kV overvoltage category II conforming to EN 50178
|
Local signalling
|
6 LEDs
|
Mounting support
|
35 mm symmetrical DIN rail
|
Depth
|
114.5 mm
|
Height
|
99 mm
|
Width
|
35 mm
|
Net weight
|
0.15 kg
|
Environment
Standards
|
EN/ISO 13849-1
EN/IEC 62061
|
Product certifications
|
TÜV
cULus
|
IP degree of protection
|
IP2X conforming to IEC 60529
|
Ambient air temperature for operation
|
0…55 °C
|
Ambient air temperature for storage
|
-25…70 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
6.000 cm
|
Package 1 Width
|
13.500 cm
|
Package 1 Length
|
15.700 cm
|
Package 1 Weight
|
296.000 g
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
8
|
Package 2 Height
|
15 cm
|
Package 2 Width
|
30 cm
|
Package 2 Length
|
40 cm
|
Package 2 Weight
|
2.685 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
Toxic heavy metal free
|
Yes
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
For all Reach Rohs enquiries contact us at
|
Sustainability@tesensors.com
|
Contractual warranty
|
|