Detection system
|
Transmitter-receiver system
|
Response time
|
9 ms
|
Kit composition
|
Adjustable mounting bracket(s)
1 receiver(s)
1 transmitter(s)
1 user guide with certificate of conformity on CD-ROM
Silicone o-ring(s)
1 PVC cable(s)
|
[EAA] effective aperture angle
|
2.5 ° at 3 m
|
Emission
|
IR LED 950 nm
|
[Us] rated supply voltage
|
24 V DC +/- 20 %
|
Supply
|
Power supply conforming to IEC 61496-1
Power supply conforming to IEC 60204-1
|
[Ie] rated operational current
|
2 A
|
Current consumption
|
42 mA no-load transmitter
83 mA no-load receiver
42 mA transmitter
900 mA with maximum load receiver
|
Output current limits
|
0.4 A for safety outputs OSSD
|
Output voltage
|
24 V
|
Output circuit type
|
DC
|
Maximum voltage drop
|
<0.5 V
|
Local signalling
|
1 multi-colour LED transmitter
2 dual colour LEDs receiver
|
Electrical connection
|
1 male connector M12 5 pins transmitter
1 male connector M12 8 pins receiver
|
Type of cable
|
Unshielded cable AWG 22 10 m
|
Ohmic cable resistance (per m)
|
55.31 mOhm
|
Function available
|
Test
Muting through external safety module XPSLCMUT1160
LED display of operating modes and faults
Anti-condensation system
|
Marking
|
CE
|
Material
|
PMMA (polymethyl methacrylate): tube
Stainless steel AISI 316L: sealing plug
PVC (polyvinyl chloride): cable
|
Housing colour
|
Red RAL 3000
|
Fixing mode
|
By fixing brackets
|
Net weight
|
4.56 kg
|
Offer type
|
Long distance
|
Provided equipment
|
Without heating system
|
Directives
|
89/336/EEC - electromagnetic compatibility
98/37/EEC - machinery
89/655/EEC - work equipment
|
Product certifications
|
cULus
CE
TÜV
Ecolab
|
Safety level (correctly wired)
|
Type 4 conforming to IEC 61496-1
SIL 3 conforming to IEC 61508
SILCL 3 conforming to IEC 62061
Category 4 conforming to EN/ISO 13849-1
PL = e conforming to EN/ISO 13849-1
|
Optical characteristic
|
Resistance to light disturbance conforming to EN/IEC 61496-2
|
Mission time
|
20 year(s)
|
Safety reliability data
|
PFHd = 1.06E-8 1/h conforming to IEC 61508
|
Ambient air temperature for operation
|
-10…55 °C
-20…55 °C
|
Ambient air temperature for storage
|
-25…70 °C
-30…70 °C
|
Relative humidity
|
0…95 % without condensation
|
IP degree of protection
|
IP69K
|
Shock resistance
|
10 gn for 16 ms conforming to IEC 61496-1
|
Vibration resistance
|
0.35 +/- 0.05 mm (f= 10…55 Hz) conforming to IEC 61496-1
|