Outlet standard deviation
|
British
|
Outlet standard description
|
With earthing contact
|
Integrated connection type
|
2 USB type A 5 V DC 2.1 A
1 socket-outlet 250 V AC 13 A 50/60 Hz
|
Device mounting
|
Surface
|
Device presentation
|
Complete product
|
Mounting support
|
Mounting box
|
Outlet poles configuration
|
3P with shutter
|
Colour tint
|
Wine gold
|
Surface finish
|
Matt
|
Surface treatment
|
Painted
|
Type of packing
|
Flow-pack
|
Quantity per set
|
Set of 10
|
Ambient air temperature for storage
|
-5…60 °C
|
Protection type
|
Current protection
Thermal protection
|
Dielectric strength
|
2000 V
|
Ambient air temperature for operation
|
0…40 °C
|
Service life in cycles
|
5000 cycles
|
Connections - terminals
|
Screw terminal
|
Number of terminals
|
3
|
Screwdriver shape
|
Phillips combined
|
Number of cables
|
2
|
Clamping connection capacity
|
1.5...4 mm² for rigid cable(s)
1.5...4 mm² for stranded cable(s)
1.5...4 mm² for flexible cable(s)
|
Material
|
PC (polycarbonate): grid plate
PC (polycarbonate): surround
|
Wire stripping length
|
12 mm
|
Height
|
86 mm
|
Width
|
86 mm
|
Depth
|
38.2 mm
|
Embedding depth
|
29.3 mm
|
Standards
|
UL 1310
UL 498
UL 94
|