|
|
|
E831USB65_DG
USB Charger, AvatarOn, Type C, 65 W, Dark grey
|
|
|
Main
Product or component type
|
USB charger
|
Mounting mode
|
Flush-mounted
|
Integrated connection type
|
2 USB type C <= 20 V DC, maximum load current: <= 3 A
|
Complementary
Device presentation
|
Complete product
|
Colour tint
|
Dark grey
|
Surface finish
|
Glossy
|
Surface treatment
|
Painted
|
Number of modules
|
1 module 86 x 86 mm
|
Ambient air temperature for operation
|
0…40 °C
|
Ambient air temperature for storage
|
-5…60 °C
|
Relative humidity
|
0…95 %
|
[Ue] rated operational voltage
|
220...240 V AC 50/60 Hz
|
Power consumption in W
|
65 W
|
Maximum load current with 2 outputs used simultaneously
|
<= 3 A
|
Material
|
PC (polycarbonate)
|
Connections - terminals
|
Screw terminals
|
Screwdriver shape
|
Phillips combined
|
Clamping connection capacity
|
1 x 1.5...2 x 2.5 mm² for rigid or flexible cable(s)
|
Wire stripping length
|
8 mm
|
Height
|
86 mm
|
Width
|
86 mm
|
Depth
|
41.8 mm
|
Embedding depth
|
31.8 mm
|
Net weight
|
0.15 kg
|
Environment
Standards
|
IEC 62368-1
|
Product certifications
|
IEC
CE
|
Electrical insulation class
|
Class II
|
IP degree of protection
|
IP20
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.2 cm
|
Package 1 Width
|
8.6 cm
|
Package 1 Length
|
8.6 cm
|
Package 1 Weight
|
160 g
|
Unit Type of Package 2
|
CAR
|
Number of Units in Package 2
|
8
|
Package 2 Height
|
9.5 cm
|
Package 2 Width
|
19 cm
|
Package 2 Length
|
19.5 cm
|
Package 2 Weight
|
1.375 kg
|
Unit Type of Package 3
|
PAL
|
Number of Units in Package 3
|
768
|
Package 3 Height
|
105 cm
|
Package 3 Width
|
80 cm
|
Package 3 Length
|
60 cm
|
Package 3 Weight
|
140.022 kg
|
Offer Sustainability
|
|