Device mounting
|
Flush 47 mm
|
Switch function
|
ON/OFF power-socket outlet
|
Number of power socket outlets
|
2 x 2 x 2P + E with shutters, British
|
Rated current
|
Power circuit: 13 A 240 V, AC, 50 Hz
|
Surface finish
|
Glossy
|
Surface treatment
|
Untreated
|
Number of gangs
|
2 gangs
|
Connector type
|
USB type A
USB type C
|
[Ue] rated operational voltage
|
240 V AC 50 Hz
|
Power consumption in W
|
21 W
|
Input power
|
30 W
|
Integrated connection type
|
2 USB port 5 V DC, maximum load current: 3.1 A
|
Material
|
PC (polycarbonate) 2407 Bayer: grid plate
|
Protection type
|
USB port: over temperature protection with PWM IC circuit
|
Shape of screw head
|
Cross
|
Screwdriver shape
|
Philips
|
Electrical connection
|
3 screw terminal
|
Clamping connection capacity
|
1 x 4 mm² for solid cable(s)
|
Wire stripping length
|
10…12 mm
|
Mounting support
|
Mounting box conforming to BS 4662
|
Fixing mode
|
By screws M3.5 x 25 mm
|
Fixing center
|
120.6 mm
|
Height
|
147 mm
|
Width
|
87 mm
|
Depth
|
32 mm
|
Embedding depth
|
24 mm
|
Net weight
|
0.2 kg
|