Natrag
Otkrij K1B001UCH prema
Karakteristike
Dimensions Drawings
Technical Description
Preuzimanje i dokumenti
Discover your Schneider-Electric tools
K1B001UCH
grebenasta preklopka – 1 pol – 45° – 12 A – za Ø 22 mm
Preuzimanje podatkovne tablice proizvoda K1B001UCH
Dimensions Drawings
Operating Head and Body with Plastic Base
Front Mounting by Ø 22 mm/0.87 in. Hole
a1
70.5 mm/2.78 in.
e
support panel thickness 1 mm to 6 mm./0.039 in. to 0.24 in.