Panel Cut-out for Pushbuttons, Switches and Pilot Lights (Finished Holes, Ready for Installation) Connection by Screw Terminals or Plug-in Connectors
Connection by Faston Connectors
Connections | a in mm | a in in. | b in mm | b in in. |
---|
By screw clamp terminals or plug-in connector | 40 | 1.57 | 30 | 1.18 | By Faston connectors | 45 | 1.77 | 32 | 1.26 |
Detail of Lug Recess
(1) Diameter on finished panel or support (2) Ø22.5 mm recommended (Ø22.3 0+0.4) / Ø0.89 in. recommended (Ø0.88 in. 0+0.016)
|