Schneider-Electric
 
ATS22D88S6 picture- Schneider-electric
ATS22D88S6
Altistart 22 lágyindító, 88A, 3f, 208…600VAC, 230VAC vezérlőfeszültség, Modbus RTU
Schneider Electric
Connections and Schema
Power Terminal
Cage Style


1
Ground connection

Power connections, minimum and maximum wiring capabilities, tightening torque

IEC cable

UL cable

Power supply and output to motor

Size/gauge

min

4 mm (a)

10 AWG (a)

max

50 mm

1/0 AWG

Tightening torque

min

8 N.m

70 lb.in

max

8 N.m

70 lb.in

Strip length

15 mm

0.6 in.

Power connections, minimum required wiring section

IEC cable

mm² (Cu 70°C/158°F) (1)

UL cable

AWG (Cu 75°C/167°F) (1)

35

2


230 Vac control, logic Inputs (LI) 24 Vdc, 3-wire control
With Line Contactor, Freewheel or Controlled Stop



230 Vac control, logic Inputs (LI) 24 Vdc, 2-wire control,freewheel stop