SpaceLogic Sensors - Temperature and Humidity Duct Sensors - SHD100 and SHD101 Specification Sheet
English
2024-06-15
SpaceLogic Sensors - Temperature and Humidity Duct Sensors - SHD100 and SHD101 Specification Sheet
This range of duct humidity/temperature sensors is designed to provide relative humidity measurement and temperature control in ventilation systems.
Each of these devices is an active sensor, which measures the relative humidity (%RH) and converts the measurement into an electric current (4-20 mA) or a voltage level (0-10 V).
Models are available with humidity sensing only or humidity sensing combined with temperature sensing using a ‘T’ Type thermistor or NTC thermistors.
Műszaki adatlap
SHD100/SHD101 Duct Humidity Sensor with Temperature Specification Sheet
English
2024-06-15
SHD100/SHD101 Duct Humidity Sensor with Temperature Specification Sheet
This range of duct humidity/temperature sensors is designed to provide relative humidity measurement and temperature control in ventilation systems. Each of these devices is an active sensor, which measures the relative humidity (%RH) and converts the measurement into an electric current (4-20 mA) or a voltage level (0-10 V). Models are available with humidity sensing only or humidity sensing combined with temperature sensing using a ‘T’ Type thermistor or NTC thermistors.