Schneider-Electric
 
61283 picture- Schneider-electric
61283
Multi9 - C68N - MCB - 3P - 32A - B Curve - 415V - 6kA
Schneider Electric
Characteristics
Main
Range Multi9
Product or component type Miniature circuit-breaker
Device application Distribution
Poles description 3P
Number of protected poles 3
[In] rated current 32 A at 40 °C
Network type AC
Trip unit technology Thermal-magnetic
Curve code B
Breaking capacity 6 kA Icu at 415 V AC 50/60 Hz conforming to IEC 60898
Complementary
Network frequency 50/60 Hz
[Ue] rated operational voltage 415 V AC 50/60 Hz
Magnetic tripping limit 3...5 x In
Limitation class 3
Control type Toggle
Local signalling ON/OFF indication
Mounting mode Clip-on
9 mm pitches 6
Height 81 mm
Width 54 mm
Depth 75.5 mm
Net weight 0.34 kg
Electrical durability 20000 cycles
Connections - terminals Tunnel type terminals1…35 mm² rigid
Tunnel type terminals1…25 mm² flexible
Environment
Tropicalisation 2
Relative humidity 95 % at 55 °C
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.3 cm
Package 1 Width 5.4 cm
Package 1 Length 8.5 cm
Package 1 Weight 366.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 32
Package 2 Height 40.0 cm
Package 2 Width 30.0 cm
Package 2 Length 20.0 cm
Package 2 Weight 11712.0 g
Unit Type of Package 3 PAL
Number of Units in Package 3 512
Package 3 Height 15.0 cm
Package 3 Width 80.0 cm
Package 3 Length 60.0 cm
Package 3 Weight 187392.0 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
Sustainable packaging Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes