|
|
|
61284
Multi9 - C68N - MCB - 3P - 40A - B Curve - 415V - 6kA
|
|
|
|
|
End of Commercialization JUN 30, 2023
|
|
|
|
|
Main
Range
|
Multi9
|
Product or component type
|
Miniature circuit-breaker
|
Device application
|
Distribution
|
Poles description
|
3P
|
Number of protected poles
|
3
|
[In] rated current
|
40 A at 40 °C
|
Network type
|
AC
|
Trip unit technology
|
Thermal-magnetic
|
Curve code
|
B
|
Breaking capacity
|
6 kA Icu at 415 V AC 50/60 Hz conforming to IEC 60898
|
Complementary
Network frequency
|
50/60 Hz
|
[Ue] rated operational voltage
|
415 V AC 50/60 Hz
|
Magnetic tripping limit
|
3...5 x In
|
Limitation class
|
3
|
Control type
|
Toggle
|
Local signalling
|
ON/OFF indication
|
Mounting mode
|
Clip-on
|
9 mm pitches
|
6
|
Height
|
81 mm
|
Width
|
54 mm
|
Depth
|
75.5 mm
|
Net weight
|
0.34 kg
|
Electrical durability
|
20000 cycles
|
Connections - terminals
|
Tunnel type terminals1…35 mm² rigid
Tunnel type terminals1…25 mm² flexible
|
Environment
Tropicalisation
|
2
|
Relative humidity
|
95 % at 55 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
7.3 cm
|
Package 1 Width
|
5.4 cm
|
Package 1 Length
|
8.5 cm
|
Package 1 Weight
|
366.0 g
|
Unit Type of Package 2
|
CAR
|
Number of Units in Package 2
|
32
|
Package 2 Height
|
40.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
20.0 cm
|
Package 2 Weight
|
11712.0 g
|
Unit Type of Package 3
|
PAL
|
Number of Units in Package 3
|
512
|
Package 3 Height
|
15.0 cm
|
Package 3 Width
|
80.0 cm
|
Package 3 Length
|
60.0 cm
|
Package 3 Weight
|
187392.0 g
|
Offer Sustainability
|
|