Neutral position
|
Left
|
Number of protected poles
|
1
|
Device location in system
|
Outgoer
|
Network frequency
|
50 Hz
|
Network type
|
AC
|
Trip unit technology
|
Thermal-magnetic
|
[Ue] rated operational voltage
|
230/240 V AC 50/60 Hz
|
Residual current tripping technology
|
Voltage dependent
|
Earth-leakage protection time delay
|
Instantaneous
|
Earth-leakage protection class
|
Type A
|
[Icw] rated short-time withstand current
|
Icw: 250 A during 8/20 µs impulse withstand
|
[Ics] rated service breaking capacity
|
6000 A at 230/240 V AC 50/60 Hz
|
Limitation class
|
3
|
[Ui] rated insulation voltage
|
400 V AC 50/60 Hz
|
[Uimp] rated impulse withstand voltage
|
4 kV
|
Surge current
|
250 A
|
Suitability for isolation
|
Yes
|
Contact position indicator
|
Yes
|
Control type
|
Toggle
|
Local signalling
|
ON/OFF indication
|
Mounting mode
|
Clip-on
|
Mounting support
|
DIN rail
|
Comb busbar and distribution block compatibility
|
NO
|
9 mm pitches
|
2
|
Height
|
110 mm
|
Width
|
18 mm
|
Depth
|
77.5 mm
|
Net weight
|
205 g
|
Colour
|
White
|
Mechanical durability
|
20000 cycles
|
Electrical durability
|
5000 cycles
|
Provision for padlocking
|
Padlockable with padlock Ø 4 mm
|
Locking options description
|
ON/OFF locking facilities
|
Connections - terminals
|
Screw clamp terminal (top) 1…25 mm² rigid without cable end
Screw clamp terminal (top) 1…16 mm² flexible
Screw clamp terminal (bottom) 1…16 mm² rigid without cable end
Screw clamp terminal (bottom) 1…10 mm² flexible
|
Wire stripping length
|
Power circuit: 13 mm for bottom connection
Power circuit: 14 mm for top connection
|
Tightening torque
|
Power circuit: 3.5 N.m top
Power circuit: 2 N.m bottom
|
Earth-leakage protection
|
Integrated
|