|
|
|
A9R74240
Residual current circuit breaker (RCCB), Acti9 iID, 2P, 40A, AC type, 300mA
|
|
|
Main
Range
|
Acti9
|
Product name
|
Acti9 iID
|
Product or component type
|
Residual current circuit breaker (RCCB)
|
Device short name
|
iID
|
Poles description
|
2P
|
Neutral position
|
Left
|
[In] rated current
|
40 A
|
Network type
|
AC
|
Earth-leakage sensitivity
|
300 mA
|
Earth-leakage protection time delay
|
Instantaneous
|
Earth-leakage protection class
|
Type AC
|
Complementary
Device location in system
|
Outgoer
|
Network frequency
|
50/60 Hz
|
[Ue] rated operational voltage
|
220...240 V AC 50/60 Hz
|
Residual current tripping technology
|
Voltage independent
|
Rated breaking and making capacity
|
Idm 1500 A
Im 1500 A
|
Rated conditional short-circuit current
|
10 kA
|
[Ui] rated insulation voltage
|
500 V AC 50/60 Hz
|
[Uimp] rated impulse withstand voltage
|
6 kV
|
Contact position indicator
|
Yes
|
Control type
|
Toggle
|
Mounting mode
|
Clip-on
|
Mounting support
|
DIN rail
|
9 mm pitches
|
4
|
Height
|
91 mm
|
Width
|
36 mm
|
Depth
|
73.5 mm
|
Net weight
|
0.21 kg
|
Colour
|
White
|
Mechanical durability
|
20000 cycles
|
Electrical durability
|
AC-1: 15000 cycles
|
Locking options description
|
Padlocking device
|
Connections - terminals
|
Single terminal top or bottom 1…35 mm² rigid
Single terminal top or bottom 1…25 mm² flexible
Single terminal top or bottom 1…25 mm² flexible with ferrule
|
Wire stripping length
|
14 mm for top or bottom connection
|
Tightening torque
|
3.5 N.m top or bottom
|
Environment
Standards
|
EN/IEC 61008-1
|
Product certifications
|
SNI
|
IP degree of protection
|
IP20 conforming to IEC 60529
IP40 (modular enclosure) conforming to IEC 60529
|
Pollution degree
|
3
|
Electromagnetic compatibility
|
8/20 µs impulse withstand, 250 A conforming to EN/IEC 61008-1
|
Ambient air temperature for operation
|
-5…60 °C
|
Ambient air temperature for storage
|
-40…85 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
8.300 cm
|
Package 1 Width
|
4.200 cm
|
Package 1 Length
|
10.000 cm
|
Package 1 Weight
|
210.000 g
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
54
|
Package 2 Height
|
30.000 cm
|
Package 2 Width
|
30.000 cm
|
Package 2 Length
|
40.000 cm
|
Package 2 Weight
|
11.860 kg
|
Offer Sustainability
Packaging without single use plastic
|
Yes
|
Packaging made with recycled cardboard
|
No
|
SCIP Number
|
6cb0708f-a1ac-4da2-b46f-e46ba9165efa
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Compliant with Exemptions
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
Take-back
|
No
|
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle)
|
43
|
Contractual warranty
|
|