|
|
|
ACTPC6ASFCM50BU
Patch cord, Actassi, Category 6A, S/FTP, PVC, 5 m, blue
|
|
|
|
|
|
|
End of Commercialization AUG 15, 2024
|
|
|
Main
Range
|
Actassi
|
Product
|
Patch cord
|
Device application
|
Communication
|
Colour
|
Blue
|
Cable shielding type
|
S/FTP
|
Complementary
Type of cable
|
4 pair cables
|
Length (customizable value in configurator)
|
5 m
|
Communication network category
|
6A
|
Transmission frequency
|
500 MHz
|
Contacts material
|
Phosphor bronze with 50 micro-inches gold over 100 micro-inches nickel
|
AWG gauge
|
AWG 28
|
Maximum number of cord per bundle
|
48 in cabinet for 4PPoE Type 3 (up to 60 W)
24 in cabinet for 4PPoE Type 4 (up to 90 W)
|
Maximum patch cord cumulated length
|
10 m with 84 m 2-point permanent link at 20 °C
7 m with 90 m 2-point permanent link at 20 °C
|
Minimum number of matings
|
750 cycles
|
Cable outer diameter
|
5.5 mm +/- 0.2 mm
|
Material
|
PVC (polyvinyl chloride): sheath
Copper: conductor
PE (polyethylene): wire insulation
Aluminium/polyester: foil
Tin plated copper: braid shield
|
Environment
Flame retardance
|
CM
|
Standards
|
ISO/IEC 11081-2017 performance
TIA/EIA-568-C.2 performance
EN 50173-2018 performance
IEC 61935-2 performance
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.0 cm
|
Package 1 Width
|
14.5 cm
|
Package 1 Length
|
21.0 cm
|
Package 1 Weight
|
180.0 g
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
28
|
Package 2 Height
|
30 cm
|
Package 2 Width
|
30 cm
|
Package 2 Length
|
40 cm
|
Package 2 Weight
|
5.86 kg
|
Offer Sustainability
|
|