Schneider-Electric
 
ACTPC6UUCM30BU picture- Schneider-electric
ACTPC6UUCM30BU
Patch cord, Actassi, Category 6, U/UTP, PVC, 3 m, blue
Schneider Electric
Characteristics
Main
Range Actassi
Product Patch cord
Device application Communication
Colour Blue
Cable shielding type U/UTP
Complementary
Type of cable 4 pair cables
Length (customizable value in configurator) 3 m
Communication network category 6
Transmission frequency 250 MHz
Contacts material Phosphor bronze with 50 micro-inches gold over 100 micro-inches nickel
AWG gauge AWG 28
Maximum number of cord per bundle 24 in cabinet for 4PPoE Type 3 (up to 60 W)
12 in cabinet for 4PPoE Type 4 (up to 90 W)
Maximum patch cord cumulated length 10 m with 84 m 2-point permanent link at 20 °C
7 m with 90 m 2-point permanent link at 20 °C
Minimum number of matings 750 cycles
Cable outer diameter 3.8 mm +/- 0.2 mm
Material PVC (polyvinyl chloride): sheath
Copper: conductor
PE (polyethylene): wire insulation
Aluminium/polyester: foil
Tin plated copper: braid shield
Environment
Flame retardance CM
Standards ISO/IEC 11081-2017 performance
TIA/EIA-568-C.2 performance
EN 50173-2018 performance
IEC 61935-2 performance
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 14.0 cm
Package 1 Length 21.0 cm
Package 1 Weight 91.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 46
Package 2 Height 30 cm
Package 2 Width 30 cm
Package 2 Length 40 cm
Package 2 Weight 5.011 kg
Package 3 Height 30 cm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes