Device mounting
|
Flush
|
Technology type
|
Electronic
|
Mobile App name
|
Wiser by SE
|
Concentrator compatibility
|
Wiser hub generation 1
|
Surface finish
|
Matt
|
Load type
|
Incandescent lamp: 2200 W at 230 V AC
Halogen lamp: 2000 W at 230 V AC
Motor: 1000 VA at 230 V AC
LV halogen lamps: 1050 VA at 12 V AC (electronic transformer)
LV halogen lamps: 500 VA at 12 V AC (wound transformer)
LED lamp: 100 W at 230 V AC
Compact fluorescent lamp: 100 W at 230 V AC
|
[Ue] rated operational voltage
|
220...240 V
|
Network type
|
AC
|
Network frequency
|
50/60 Hz
|
Rated current
|
10 AX
|
Standby consumption
|
Max. 0.3 W
|
Associated fuse rating
|
16 A
|
Local signalling
|
Programming indication: 1 LED (green, orange and red)
|
Number of outputs
|
1
|
Control type
|
Remote control by auxiliary push-button
Remote control Wiser App
|
Software name
|
Wiser App: enable timer mode
Wiser App: management of the pulse generator
Wiser App: upgrade device firmware
|
Maximum number of connected devices
|
Bluetooth: 15
|
Communication network type
|
Wireless Zigbee (2.4 GHz), 2.5 mW at < 50 m
|
System requirements
|
Android 5.1 or higher Wiser App
Apple iOS 10.3 or higher Wiser App
Bluetooth 4.1 or higher Bluetooth
|
Connected auxiliaries
|
Maximum 10 auxiliary push-buttons
|
Wiring configuration
|
With neutral
|
Connections - terminals
|
Screw terminals
|
Number of loop terminals
|
2
|
Clamping connection capacity
|
1.5...2.5 mm² for solid cable(s)
1.5...2.5 mm² for solid stranded cable(s)
|
Shape of screw head
|
Pozidriv No 1 and combi
|
Tightening torque
|
0.5 N.m
|
Mounting support
|
Installation box
Wall box
|
Type of installation
|
Indoor installation
|
Embedding depth
|
22 mm
|
Depth
|
22 mm
|
Width
|
43 mm
|
Height
|
43 mm
|