Schneider-Electric
 
CCT501401 picture- Schneider-electric
CCT501401
Hub, Wiser, ZB/IR convertor, black & white
Schneider Electric
Characteristics
Main
Range Wiser
Product or component type Hub
Device application Zigbee/infrared interface
Colour tint White and black
Battery type 4 AA alkaline
Complementary
Mobile App name Wiser by SE
Concentrator compatibility Wiser hub generation 1
Communication network type Wireless Zigbee (2.4 GHz), 2.5 mW at < 50 m
Connector type Connector(s)1 x micro USB port female for adaptor
[Us] rated supply voltage 5 V DC, <1 A
[Ue] rated operational voltage AC external adaptor: 100...240 V AC 50/60 Hz
Battery life 1 year(s)
Local signalling Indicator: 2 LEDs (green/red/orange)
Detection angle 180° vertical position
360° horizontal position
Maximum sensing distance 1 m with extensions cable
8 m infrared Wiser device
Height 32.5 mm
Diameter 100 mm
Environment
Ambient air temperature for operation -10…45 °C
Relative humidity 10…90 %
Environmental characteristic Indoor use
IP degree of protection IP20
Standards EN 60950-1
IEC 60950-1
Product certifications CE
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 6.9 cm
Package 1 Width 13.4 cm
Package 1 Length 18.7 cm
Package 1 Weight 402.0 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information