|
|
|
CCT501900
Hub, Wiser, Zigbee/IP, white
|
|
|
Main
Range
|
Wiser
|
Product or component type
|
Hub
|
Device application
|
Zigbee/IP network interface
|
Colour tint
|
White
|
Complementary
Mobile App name
|
Wiser by SE
|
Concentrator compatibility
|
Wiser hub generation 1
|
Communication network type
|
Wireless Zigbee (2.4 GHz), 2.5 mW at < 50 m
|
Port Ethernet
|
10/100BASE
|
Connector type
|
Connector(s)1 x micro USB port female for adaptor
Connector(s)1 x 2-pin terminal block for 12 V DC power supply
|
Electrical connection
|
Cable, 0.25…1.5 mm² / AWG 24...AWG 16 (terminal)
|
[Us] rated supply voltage
|
5 V DC, <1 A
12 V DC, <0.5 A
|
Realtime clock
|
With RTC-battery set
|
Local signalling
|
Indicator: 3 LEDs (white)
|
Width
|
86 mm
|
Height
|
86 mm
|
Depth
|
34 mm
|
Environment
Ambient air temperature for operation
|
0…40 °C
|
Relative humidity
|
10…90 %
|
Environmental characteristic
|
Indoor use
|
IP degree of protection
|
IP20
|
Standards
|
EN 62368-1
IEC 62368-1
|
Product certifications
|
CE
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
6.9 cm
|
Package 1 Width
|
13.4 cm
|
Package 1 Length
|
18.7 cm
|
Package 1 Weight
|
372 g
|
Unit Type of Package 2
|
CAR
|
Number of Units in Package 2
|
8
|
Package 2 Height
|
16.5 cm
|
Package 2 Width
|
30 cm
|
Package 2 Length
|
40 cm
|
Package 2 Weight
|
3.491 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
320
|
Package 3 Height
|
105 cm
|
Package 3 Width
|
80 cm
|
Package 3 Length
|
120 cm
|
Package 3 Weight
|
154.64 kg
|
Offer Sustainability
|
|