Schneider-Electric
 
CCT551011 picture- Schneider-electric
CCT551011
ARGUS Presence Dual-Tech - 1ch
Schneider Electric
Characteristics
Main
Range of product ARGUS standard movement detector
Range ARGUS
Product or component type Presence detector with IR receiver
Load type LED lighting: : 100 W
Incandescent lamps: : 2000 W - 230 V
Halogen lamp: : 1000 W - 230 V
Halogen lamp with standard electronic transformer: 1000 VA
Halogen lamp with standard ferromagnetic transformer: 1000 VA
Fluorescent tube: 900 VA, 100 µF
Colour tint White
Complementary
Network frequency 50/60 Hz
Input function Switch
External trigger
Output voltage 220...250 V
Output current 10 A
Number of channels 2
Control type Movement sensor
Function available Switching, toggling, dimming
Light intensity adjustment 10…1000 lux
Horizontal detection angle 360 °
Mounting height 2.5 m
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 13.2 cm
Package 1 Width 11.7 cm
Package 1 Length 17.7 cm
Package 1 Weight 462 g
Unit Type of Package 2 CAR
Number of Units in Package 2 8
Package 2 Height 40 cm
Package 2 Width 31 cm
Package 2 Length 50 cm
Package 2 Weight 10.29 kg
Unit Type of Package 3 P12
Number of Units in Package 3 160
Package 3 Height 95 cm
Package 3 Width 80 cm
Package 3 Length 120 cm
Package 3 Weight 88.92 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins