|
|
|
CCT595011_AS
connected movement detector, Wiser, white
|
|
|
Main
Product brand
|
Schneider Electric
|
Range
|
Wiser
|
Product name
|
Wiser motion sensor
|
Product or component type
|
Connected movement detector
|
Concentrator compatibility
|
Wiser hub generation 1
|
Mobile App name
|
Wiser by SE
|
Device application
|
Monitoring
|
Complementary
Device presentation
|
Complete product
|
Colour tint
|
White
|
[Ue] rated operational voltage
|
3 V
|
Supply
|
Battery 2 x 1.5 V / LR03 AAA
|
Battery life
|
5 year(s)
|
Communication network type
|
Wireless Zigbee (2.4 GHz), 2.5 mW at < 50 m
|
Width
|
26.6 mm
|
Diameter
|
70.8 mm
|
Standards
|
IEC 60669-2-5
EN 60669-2-5
|
Product certifications
|
CE
Zigbee 3.0
|
Environment
Relative humidity
|
10…95 %
|
Ambient air temperature for operation
|
-10…50 °C
|
Operating altitude
|
<= 2000 m
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
5.2 cm
|
Package 1 Width
|
7.5 cm
|
Package 1 Length
|
7.5 cm
|
Package 1 Weight
|
109.0 g
|
Unit Type of Package 2
|
CAR
|
Number of Units in Package 2
|
40
|
Package 2 Height
|
15.0 cm
|
Package 2 Width
|
30.0 cm
|
Package 2 Length
|
40.0 cm
|
Package 2 Weight
|
4.875 kg
|
Offer Sustainability
Packaging without single use plastic
|
Yes
|
Packaging made with recycled cardboard
|
Yes
|
SCIP Number
|
Cbdb198d-e366-41dc-87ce-cd491542290e
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Compliant with Exemptions
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Circularity Profile
|
No need of specific recycling operations
|
Take-back
|
No
|
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle)
|
4
|
|
|