Schneider-Electric
 
E3015R-WW picture- Schneider-electric
E3015R-WW
13A 250V SP Switched Socket,WW
Schneider Electric
Characteristics
Main
Range Neo
Product or component type Socket-outlet
Device application Power supply
Switch function 1-pole
Colour tint White
Complementary
Wiring device mounting Surface
Flush
Rated current 13 A at 250 V AC 50/60 Hz
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations