|
|
|
E3031DFSG_WW
13A Fused Connection Unit with Double Pole Switch, White
|
|
|
|
|
|
|
End of Commercialization AUG 15, 2024
|
|
|
Main
Range
|
Neo
|
Product or component type
|
Fused connection unit
|
Switch function
|
2-pole
|
Colour tint
|
White
|
Standards
|
BS 1362-4
|
Complementary
Wiring device mounting
|
Flush
Surface
|
Rated current
|
13 A at 250 V AC 50 Hz
|
Contacts material
|
Brass
Phosphor bronze
|
Load type
|
Resistive
|
Protection type
|
Fuse
|
Material
|
Polycarbonate: grid plate
Polycarbonate: surround
|
Number of cables
|
2 x 4 mm² input
1 x 1.5 mm² output
1 x 2.5 mm² output
3 x 0.5…1.5 mm² output
3 x 2.5 mm² input
|
Connections - terminals
|
Pillar terminals
|
Width
|
87 mm
|
Height
|
87 mm
|
Depth
|
8 mm
|
Environment
Ambient air temperature for operation
|
0…40 °C
|
Relative humidity
|
0…95 %
|
Environmental characteristic
|
Indoor use
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
0.8 cm
|
Package 1 Width
|
8.7 cm
|
Package 1 Length
|
8.7 cm
|
Package 1 Weight
|
130.5 g
|
Offer Sustainability
Contractual warranty
|
|