Device mounting
|
Flush
|
Device presentation
|
Mechanism
|
Colour tint
|
Grey silver
|
Surface finish
|
Glossy
|
Surface treatment
|
Untreated
|
Number of modules
|
1 module 46 x 36.7 x 21.7 mm
|
Condition of use
|
Room temperature
|
Ambient air temperature for storage
|
-5…60 °C
|
Relative humidity
|
10…90 %
|
[Ue] rated operational voltage
|
100/240 V AC 50/60 Hz
|
Integrated connection type
|
1 USB port 5 V DC, maximum load current: 2.1 A
|
Material
|
Silicone rubber: cover
PC (polycarbonate): grid plate
PC (polycarbonate): housing
|
Shape of screw head
|
Cross
|
Number of terminals
|
2 screw terminals
|
Clamping connection capacity
|
2.5 mm² for stranded cable(s)
2.5 mm² for flexible cable(s)
2.5 mm² for rigid cable(s)
1.5 mm² for stranded cable(s)
1.5 mm² for flexible cable(s)
1.5 mm² for rigid cable(s)
|
Wire stripping length
|
6 mm
|
Product compatibility
|
Samsung
Major smart phone and tablet
XiaoMi
Apple
HTC
Power bank
HW
|
Standards
|
CNS 14336
GB 4943.1
IEC 60950-1
CNS 13438
MS IEC 60950-1
|
Height
|
87 mm
|
Width
|
87 mm
|
Depth
|
37.1 mm
|
Embedding depth
|
27.3 mm
|
Net weight
|
0.0796 kg
|