|
|
|
E3032V1_EBGS
2 Gang 1 Way Vertical Dolly with Blue LED, Grey Silver
|
|
|
|
|
End of Commercialization JUN 30, 2023
|
|
|
|
|
Main
Range
|
Neo
|
Product or component type
|
Control switch
|
Wiring device mounting
|
Flush
Surface
|
Switch function
|
1-way
|
Switch application
|
Switch
|
Load type
|
Resistive
Inductive
Incandescent lamp
Fluorescent lamp
|
Bulb type
|
LED (blue)
|
Colour tint
|
Grey silver
|
Complementary
Rated current
|
10 AX at 250 V AC 50/60 Hz
|
Number of gangs
|
2 gangs vertical
|
Material
|
Brass: metal parts
Polycarbonate: plastic part
Steel: metal parts
|
Clamping connection capacity
|
3 x 2.5 mm² for solid cable(s)
3 x 2.5 mm² for stranded cable(s)
4 x 1.5 mm² for solid cable(s)
4 x 1.5 mm² for stranded cable(s)
|
Connections - terminals
|
Pillar terminals
|
Width
|
87 mm
|
Height
|
87 mm
|
Embedding depth
|
23.5 mm
|
Depth
|
36 mm
|
Environment
Ambient air temperature for operation
|
0…40 °C
|
Relative humidity
|
0…95 %
|
Environmental characteristic
|
Indoor use
|
Standards
|
GB 16915.1
IEC 60669-1
EN 60669-1
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.6 cm
|
Package 1 Width
|
8.7 cm
|
Package 1 Length
|
8.7 cm
|
Package 1 Weight
|
92 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
8
|
Package 2 Height
|
9.5 cm
|
Package 2 Width
|
15 cm
|
Package 2 Length
|
19 cm
|
Package 2 Weight
|
750 g
|
Unit Type of Package 3
|
CAR
|
Number of Units in Package 3
|
80
|
Package 3 Height
|
21 cm
|
Package 3 Width
|
31 cm
|
Package 3 Length
|
50 cm
|
Package 3 Weight
|
8500 g
|
Offer Sustainability
Contractual warranty
|
|