Schneider-Electric
 
E3033H2_EBGS picture- Schneider-electric
E3033H2_EBGS
3 Gang 2 Way Horizontal Dolly Switch with Blue LED, Grey Silver
Schneider Electric
Characteristics
Main
Range Neo
Product or component type Control switch
Device application Control
Wiring device mounting Surface
Flush
Switch function 2-way
Switch application Switch
Load type Inductive
Incandescent lamp
Resistive
Fluorescent lamp
Bulb type LED (blue)
Colour tint Grey silver
Complementary
Rated current 10 A at 250 V AC 50/60 Hz
Number of gangs 3 gangs horizontal
Material Brass: metal parts
Polycarbonate: plastic part
Steel: metal parts
Clamping connection capacity 3 x 2.5 mm² for solid cable(s)
3 x 2.5 mm² for stranded cable(s)
4 x 1.5 mm² for solid cable(s)
4 x 1.5 mm² for stranded cable(s)
Connections - terminals Pillar terminals
Width 87 mm
Height 87 mm
Embedding depth 23.5 mm
Depth 36 mm
Environment
Ambient air temperature for operation 0…40 °C
Relative humidity 0…95 %
Environmental characteristic Indoor use
Standards IEC 60669-1
EN 60669-1
GB 16915.1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.6 cm
Package 1 Width 8.7 cm
Package 1 Length 8.7 cm
Package 1 Weight 100 g
Unit Type of Package 2 BB1
Number of Units in Package 2 8
Package 2 Height 15 cm
Package 2 Width 19 cm
Package 2 Length 8 cm
Package 2 Weight 814 g
Unit Type of Package 3 CAR
Number of Units in Package 3 80
Package 3 Height 21 cm
Package 3 Width 31 cm
Package 3 Length 50 cm
Package 3 Weight 9140 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months