This Application will be decommissioned as of January 7th 2025

E31X_WE |
Schneider-Electric
 
E31X_WE picture- Schneider-electric
E31X_WE
S-Classic - blank plate - 1 gang - white
Schneider Electric
Characteristics
Main
Range S-Classic
Product or component type Blank plate
Complementary
Wiring device mounting Surface
Flush
Number of gangs 1 gang
Material Plate: PC (polycarbonate), white
Embedding depth 0 mm
Width 87 mm
Height 87 mm
Depth 12.5 mm
Environment
Ambient air temperature for operation -5…40 °C
Relative humidity 0…95 %
Standards BS 5733
GB 17466
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 22 cm
Package 1 Width 32.5 cm
Package 1 Length 49.5 cm
Package 1 Weight 45.25 g
Unit Type of Package 2 BB1
Number of Units in Package 2 20
Package 2 Height 15 cm
Package 2 Width 19 cm
Package 2 Length 20 cm
Package 2 Weight 905 g
Unit Type of Package 3 CAR
Number of Units in Package 3 200
Package 3 Height 1.5 cm
Package 3 Width 3 cm
Package 3 Length 4 cm
Package 3 Weight 9050 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile
print End of Life Information
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 1