|
|
|
E32D20NA_WE
S-Classic - 250V 20AX - 2-pole switch with neon - 1 gang - white
|
|
|
Main
Range
|
S-Classic
|
Product or component type
|
Switch
|
Device application
|
Control
|
Switch application
|
Lighting
|
Quantity per set
|
Set of 1
|
Complementary
Control type
|
Rocker
|
Actuator
|
Rocker
|
Switch function
|
2-pole
|
Number of gangs
|
1 gang
|
Pilot light
|
Red neon indicator
|
Device mounting
|
Flush
Surface
|
Rated current
|
20 AX at 250 V AC
|
Material
|
Plate: PC (polycarbonate), white
Dolly: PC (polycarbonate), white
Base: PA66, black
|
Embedding depth
|
18.7 mm
|
Height
|
87 mm
|
Width
|
87 mm
|
Depth
|
35.1 mm
|
Environment
Ambient air temperature for operation
|
-5…40 °C
|
Relative humidity
|
0…95 %
|
Standards
|
GB 16915.1
IEC 60669-1
SS 227-1
MS IEC 60669-1
BS EN 60669-1
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
22 cm
|
Package 1 Width
|
32.5 cm
|
Package 1 Length
|
49.5 cm
|
Package 1 Weight
|
90.5 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
15 cm
|
Package 2 Width
|
19 cm
|
Package 2 Length
|
10 cm
|
Package 2 Weight
|
905 g
|
Unit Type of Package 3
|
CAR
|
Number of Units in Package 3
|
100
|
Package 3 Height
|
22 cm
|
Package 3 Width
|
32.5 cm
|
Package 3 Length
|
49.5 cm
|
Package 3 Weight
|
9050 g
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
Yes
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Compliant EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
Take-back
|
No
|
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle)
|
8
|
|
|