Schneider-Electric
 
E3426_GS picture- Schneider-electric
E3426_GS
13A 3 Pin Socket Outlet, Grey Silver
Schneider Electric
Characteristics
Main
Range Neo C-Metro
Product or component type Socket-outlet
Outlet poles configuration 3P with shutters
Outlet standard MS 589
BS 1363
Colour tint Grey silver
Complementary
Wiring device mounting Flush
Surface
Rated current 13 A at 250 V AC 50/60 Hz
Material Brass: contact
Polycarbonate: grid plate
Polycarbonate: surround
Steel with brass plating: screws
Steel with brass plating: terminals
Connections - terminals Pillar terminals
Width 87 mm
Height 87 mm
Depth 18 mm
Environment
Ambient air temperature for operation 0…40 °C
Relative humidity 0…95 %
Environmental characteristic Indoor use
Standards IEC 60884
SS 145
MS 589
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.8 cm
Package 1 Width 8.7 cm
Package 1 Length 8.7 cm
Package 1 Weight 75 g
Unit Type of Package 2 BB1
Number of Units in Package 2 8
Package 2 Height 15 cm
Package 2 Width 19 cm
Package 2 Length 8 cm
Package 2 Weight 614 g
Unit Type of Package 3 CAR
Number of Units in Package 3 80
Package 3 Height 21 cm
Package 3 Width 31 cm
Package 3 Length 50 cm
Package 3 Weight 7140 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months