|
|
|
E8230TX_MB_C5
2Gang Blank Plate,Matt Black
|
|
|
|
|
|
|
End of Commercialization AUG 15, 2024
|
|
|
Main
Range
|
Pieno
|
Product or component type
|
Blank plate
|
Number of gangs
|
2 gangs
|
Cover frame colour tint
|
Matt black
|
Complementary
Wiring device mounting
|
Flush
Surface
|
Material
|
Polycarbonate: surround
Polycarbonate: grid plate
|
Width
|
87 mm
|
Height
|
147 mm
|
Depth
|
13.85 mm
|
Environment
Ambient air temperature for operation
|
-5…40 °C
|
Relative humidity
|
0…95 %
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1.385 cm
|
Package 1 Width
|
8.7 cm
|
Package 1 Length
|
14.7 cm
|
Package 1 Weight
|
98.846 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
9.5 cm
|
Package 2 Width
|
15 cm
|
Package 2 Length
|
19 cm
|
Package 2 Weight
|
988.46 g
|
Unit Type of Package 3
|
CAR
|
Number of Units in Package 3
|
100
|
Package 3 Height
|
21 cm
|
Package 3 Width
|
32.5 cm
|
Package 3 Length
|
50 cm
|
Package 3 Weight
|
9884.6 g
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant with Exemptions
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
|
|