Schneider-Electric
 
E8230X_WE_C5 picture- Schneider-electric
E8230X_WE_C5
1 Gang Blank Plate, White
Schneider Electric
Characteristics
Main
Range Pieno
Product or component type Blank plate
Number of gangs 1 gang
Cover frame colour tint White
Complementary
Wiring device mounting Surface
Flush
Material Polycarbonate: surround
Polycarbonate: grid plate
Width 87 mm
Height 87 mm
Depth 9.4 mm
Environment
Ambient air temperature for operation -5…40 °C
Relative humidity 0…95 %
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 8.7 cm
Package 1 Length 8.7 cm
Package 1 Weight 58.69 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.5 cm
Package 2 Width 15 cm
Package 2 Length 19 cm
Package 2 Weight 586.9 g
Unit Type of Package 3 CAR
Number of Units in Package 3 100
Package 3 Height 21 cm
Package 3 Width 32.5 cm
Package 3 Length 50 cm
Package 3 Weight 5869 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months