Schneider-Electric
 
E8231BPL1_MB_C5 picture- Schneider-electric
E8231BPL1_MB_C5
10A 250V 1Gang Bell Press switch,Matt Black
Schneider Electric
Characteristics
Main
Range Pieno
Product or component type Switch
Device application Control
Switch application Bell
Load type Resistive
Cover frame colour tint Matt black
Complementary
Device mounting Surface
Flush
Wiring device mounting Surface
Flush
Switch function Momentary
Rated current 10 A at 250 V AC 50 Hz
Local signalling Fluorescent (white)
Number of gangs 1 gang
Material Polycarbonate: surround
Polycarbonate: grid plate
Connections - terminals Pillar terminals
Clamping connection capacity 2 x 1.5 mm² for stranded cable(s)
2 x 2.5 mm² for solid cable(s)
Embedding depth 23 mm
Width 87 mm
Height 87 mm
Depth 23 mm
Environment
Ambient air temperature for operation -5…40 °C
Relative humidity 0…95 %
Standards IEC 60669-1
BS EN 60669-1
SS 227-1
MS IEC 60669-1
GB 16915.1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.57 cm
Package 1 Width 8.7 cm
Package 1 Length 8.7 cm
Package 1 Weight 89.64 g
Unit Type of Package 2 BB1
Number of Units in Package 2 8
Package 2 Height 15 cm
Package 2 Width 19 cm
Package 2 Length 8 cm
Package 2 Weight 717 g
Unit Type of Package 3 CAR
Number of Units in Package 3 80
Package 3 Height 21 cm
Package 3 Width 32.5 cm
Package 3 Length 50 cm
Package 3 Weight 7171.2 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations