Schneider-Electric
 
E8231L1N_WE_C5 picture- Schneider-electric
E8231L1N_WE_C5
16AX 250V 1Gang 1way switched with Neon,White
Schneider Electric
Characteristics
Main
Range Pieno
Product or component type Switch
Device application Control
Load type Fluorescent
Resistive
Cover frame colour tint White
Complementary
Device mounting Flush
Surface
Wiring device mounting Surface
Flush
Switch function 1-way
Rated current 16 AX at 250 V AC 50 Hz
Local signalling Neon
Number of gangs 1 gang
Material Polycarbonate: surround
Polycarbonate: grid plate
Connections - terminals Pillar terminals
Clamping connection capacity 3 x 2.5 mm² for solid cable(s)
4 x 1.5 mm² for stranded cable(s)
Embedding depth 23 mm
Width 87 mm
Height 87 mm
Depth 35.5 mm
Environment
Ambient air temperature for operation -5…40 °C
Relative humidity 0…95 %
Standards GB 16915.1
IEC 60669-1
BS EN 60669-1
MS IEC 60669-1
SS 227-1
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.6 cm
Package 1 Width 8.7 cm
Package 1 Length 8.7 cm
Package 1 Weight 92.54 g
Unit Type of Package 2 BB1
Number of Units in Package 2 8
Package 2 Height 9.5 cm
Package 2 Width 15 cm
Package 2 Length 19 cm
Package 2 Weight 757.256 g
Unit Type of Package 3 CAR
Number of Units in Package 3 80
Package 3 Height 21 cm
Package 3 Width 32.5 cm
Package 3 Length 50 cm
Package 3 Weight 7572.56 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations