|
|
|
E8231RJS_5_WG_C5
Pieno - data outlet - Cat 5e - 1G - RJ45 - shuttered - wine gold
|
|
|
|
|
|
|
End of Commercialization AUG 15, 2024
|
|
|
Main
Range
|
Pieno
|
Product or component type
|
Data socket
|
Communication network category
|
5e
|
Number of gangs
|
1 gang
|
Cover frame colour tint
|
Wine gold
|
Complementary
Wiring device mounting
|
Flush
Surface
|
Material
|
Polycarbonate: surround
Polycarbonate: grid plate
|
Connections - terminals
|
RJ45 connector
|
Width
|
87 mm
|
Height
|
87 mm
|
Environment
Ambient air temperature for operation
|
-5…40 °C
|
Relative humidity
|
0…90 %
|
Standards
|
IEC 60670
GB 17466
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1.43 cm
|
Package 1 Width
|
8.7 cm
|
Package 1 Length
|
8.7 cm
|
Package 1 Weight
|
80.15 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
8
|
Package 2 Height
|
9.5 cm
|
Package 2 Width
|
15 cm
|
Package 2 Length
|
19 cm
|
Package 2 Weight
|
641.2 g
|
Unit Type of Package 3
|
CAR
|
Number of Units in Package 3
|
80
|
Package 3 Height
|
21 cm
|
Package 3 Width
|
32.5 cm
|
Package 3 Length
|
50 cm
|
Package 3 Weight
|
6412 g
|
Offer Sustainability
|
|