|
|
|
E8232TVFMM_LS_C5
Pieno - TV Master + FM Socke - 2G - lavender silver
|
|
|
|
|
|
|
End of Commercialization AUG 15, 2024
|
|
|
Main
Range
|
Pieno
|
Product or component type
|
TV/FM/SAT socket
|
TV socket type
|
TV
|
Number of gangs
|
2 gangs
|
Cover frame colour tint
|
Lavender silver
|
Complementary
Wiring device mounting
|
Flush
|
Average impedance
|
75 Ohm
|
Material
|
Polycarbonate: surround
Polycarbonate: grid plate
|
Bandwidth
|
5…860 Hz TV-FM
|
Connections - terminals
|
IEC connection
Clamp terminal
|
Width
|
87 mm
|
Height
|
87 mm
|
Environment
Ambient air temperature for operation
|
-5…40 °C
|
Relative humidity
|
0…95 %
|
Standards
|
GB 17466
IEC 60670
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.2 cm
|
Package 1 Width
|
8.7 cm
|
Package 1 Length
|
8.7 cm
|
Package 1 Weight
|
91 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
9.5 cm
|
Package 2 Width
|
15 cm
|
Package 2 Length
|
19 cm
|
Package 2 Weight
|
905.3 g
|
Unit Type of Package 3
|
CAR
|
Number of Units in Package 3
|
100
|
Package 3 Height
|
21 cm
|
Package 3 Width
|
32.5 cm
|
Package 3 Length
|
50 cm
|
Package 3 Weight
|
10557.1 g
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
|
|