|
|
|
E8233L2F_LS_C5
Pieno - 16AX 250V 3 gang 2 way switch with fluorescent locator, Lavendar Silver
|
|
|
Main
Range
|
Pieno
|
Product or component type
|
Switch
|
Device application
|
Control
|
Load type
|
Resistive
Fluorescent
|
Cover frame colour tint
|
Lavender silver
|
Complementary
Device mounting
|
Flush
Surface
|
Wiring device mounting
|
Surface
Flush
|
Switch function
|
2-way
|
Rated current
|
16 AX at 250 V AC 50 Hz
|
Local signalling
|
Fluorescent (white)
|
Number of gangs
|
3 gangs
|
Material
|
Polycarbonate: surround
Polycarbonate: grid plate
|
Connections - terminals
|
Pillar terminals
|
Clamping connection capacity
|
2 x 1.5 mm² for stranded cable(s)
2 x 2.5 mm² for solid cable(s)
|
Embedding depth
|
23 mm
|
Width
|
87 mm
|
Height
|
87 mm
|
Depth
|
23 mm
|
Environment
Ambient air temperature for operation
|
-5…40 °C
|
Relative humidity
|
0…95 %
|
Standards
|
BS EN 60669-1
IEC 60669-1
MS IEC 60669-1
GB 16915.1
SS 227-1
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.6 cm
|
Package 1 Width
|
8.7 cm
|
Package 1 Length
|
8.7 cm
|
Package 1 Weight
|
111.198 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
6
|
Package 2 Height
|
9.5 cm
|
Package 2 Width
|
15 cm
|
Package 2 Length
|
19 cm
|
Package 2 Weight
|
667.19 g
|
Unit Type of Package 3
|
CAR
|
Number of Units in Package 3
|
60
|
Package 3 Height
|
21 cm
|
Package 3 Width
|
32.5 cm
|
Package 3 Length
|
50 cm
|
Package 3 Weight
|
6672 g
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant with Exemptions
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
|
|