Schneider-Electric
 
E82426ACUSB_WG picture- Schneider-electric
E82426ACUSB_WG
Socket outlet with USB charger, Pieno, 21W type A+C, 13A, wine gold
Schneider Electric
Characteristics
Main
Product or component type USB charger + socket-outlet
Complementary
Range Pieno
Device mounting Flush 27.5 mm
Device presentation Mechanism
Socket additional information Shuttered
Number of power socket outlets 1 x 2P + E
Rated current 13 A 250 V, AC, 50/60 Hz
Colour tint Wine gold
Surface finish Glossy
Surface treatment Painted
Connector type USB type A
USB type C
Power consumption in W 21 W
Integrated connection type 2 USB port 0...12 V DC, maximum load current: 3 A
0...12 V DC, maximum load current: 3 A
Material PC (polycarbonate) 2407 Bayer: grid plate
Brass: contact plate
Protection type MOV protected
Over temperature protection
Overcurrent protection
Electrical connection 3 screw terminal
Fixing mode By screws M3.5 x
Height 87 mm
Width 87 mm
Depth 38.5 mm
Embedding depth 27.5 mm
Net weight 0.15 kg
IP degree of protection IP20
Environment
Operating altitude <= 2000 m
Ambient air temperature for operation 0…40 °C
Ambient air temperature for storage -5…60 °C
Relative humidity 0…95 %
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.1 cm
Package 1 Width 8.7 cm
Package 1 Length 8.7 cm
Package 1 Weight 135.6 g
Unit Type of Package 2 BB1
Number of Units in Package 2 8
Package 2 Height 9.5 cm
Package 2 Width 19 cm
Package 2 Length 19.5 cm
Package 2 Weight 1.1448 kg
Unit Type of Package 3 CAR
Number of Units in Package 3 48
Package 3 Height 21 cm
Package 3 Width 29.8 cm
Package 3 Length 39.8 cm
Package 3 Weight 7.5688 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information