|
|
|
E82426_MB_C5
13A 250V 1Gang socket,Matt Black
|
|
|
Main
Range
|
Pieno
|
Product or component type
|
Power socket-outlet
|
Device application
|
Power supply
|
Switch function
|
Unswitch
|
Rated current
|
13 A at 250 V AC 50 Hz
|
Number of gangs
|
1 gang
|
Load type
|
Resistive
|
Cover frame colour tint
|
Matt black
|
Complementary
Wiring device mounting
|
Surface
Flush
|
Material
|
Polycarbonate: surround
Polycarbonate: grid plate
|
Clamping connection capacity
|
2 x 4 mm² for stranded cable(s)
3 x 2.5 mm² for solid cable(s)
|
Width
|
87 mm
|
Height
|
87 mm
|
Depth
|
25.2 mm
|
Environment
Ambient air temperature for operation
|
-5…40 °C
|
Relative humidity
|
0…95 %
|
Standards
|
MS 589-2
BS 1363-2
SS 145-2
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.52 cm
|
Package 1 Width
|
8.7 cm
|
Package 1 Length
|
8.7 cm
|
Package 1 Weight
|
94.253 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
9.5 cm
|
Package 2 Width
|
15 cm
|
Package 2 Length
|
19 cm
|
Package 2 Weight
|
942.53 g
|
Unit Type of Package 3
|
CAR
|
Number of Units in Package 3
|
100
|
Package 3 Height
|
21 cm
|
Package 3 Width
|
32.5 cm
|
Package 3 Length
|
50 cm
|
Package 3 Weight
|
9425.3 g
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant with Exemptions
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
|
|