This Application will be decommissioned as of January 7th 2025

E8315DACUSB_DG |
Schneider-Electric
 
E8315DACUSB_DG picture- Schneider-electric
E8315DACUSB_DG
Switched socket with USB charger, Avataron, 21W type A+C, 13A, Dark grey
Schneider Electric
Characteristics
Main
Range AvatarOn
Product or component type Switched socket with USB charger
Device presentation Complete mechanism
Socket additional information Shuttered
Complementary
Device mounting Flush 47 mm
Switch function ON/OFF power-socket outlet
Number of power socket outlets 1 x 3P with shutters, British
Rated current 13 A 250 V, AC, 50 Hz
Surface finish Glossy
Surface treatment Painted
Number of gangs 1 gang
Connector type USB type A
USB type C
Power consumption in W 21 W
Integrated connection type 2 USB port 0...12 V DC, maximum load current: 3 A
0...12 V DC, maximum load current: 3 A
Material PC (polycarbonate) 2407 Bayer: grid plate
Brass: contact plate
Protection type USB port: MOV protected
USB port: over temperature protection
USB port: overcurrent protection
Shape of screw head Cross
Screwdriver shape Philips
Electrical connection 3 screw terminal
Clamping connection capacity 1 x 4 mm² for solid cable(s)
Wire stripping length 10…12 mm
Mounting support Mounting box
Fixing mode By screws M3.5 x
Height 86 mm
Width 86 mm
Depth 37.5 mm
Embedding depth 27.5 mm
Net weight 0.15 kg
Environment
Ambient air temperature for operation 0…40 °C
Ambient air temperature for storage -5…60 °C
Relative humidity 0…95 %
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.1 cm
Package 1 Width 8.6 cm
Package 1 Length 8.6 cm
Package 1 Weight 142.4 g
Unit Type of Package 2 BB1
Number of Units in Package 2 8
Package 2 Height 9.5 cm
Package 2 Width 19 cm
Package 2 Length 19.5 cm
Package 2 Weight 1.1992 kg
Unit Type of Package 3 CAR
Number of Units in Package 3 48
Package 3 Height 21 cm
Package 3 Width 29.8 cm
Package 3 Length 39.8 cm
Package 3 Weight 7.8952 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
Sustainable packaging Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 238