Schneider-Electric
 
E8315USB_WG_C5 picture- Schneider-electric
E8315USB_WG_C5
AvatarOn, 2 USB charger + switched socket, 3P,13A, Wine Gold
Schneider Electric
Characteristics
Main
Product or component type USB charger + switched socket
Fixing mode By screws
Complementary
Outlet standard British
Outlet standard description With earthing contact
Integrated connection type 2 USB type A 5 V DC 2.1 A
1 socket-outlet 250 V AC 13 A 50/60 Hz
Device mounting Surface
Device presentation Complete product
Mounting support Mounting box
Outlet poles configuration 3P with shutter
Colour tint Wine gold
Surface finish Matt
Surface treatment Painted
Type of packing Flow-pack
Quantity per set Set of 10
Ambient air temperature for storage -5…60 °C
Protection type Current protection
Thermal protection
Dielectric strength 2000 V
Ambient air temperature for operation 0…40 °C
Service life in cycles 5000 cycles
Connections - terminals Screw terminal
Number of terminals 3
Screwdriver shape Phillips combined
Number of cables 2
Clamping connection capacity 1.5...4 mm² for rigid cable(s)
1.5...4 mm² for stranded cable(s)
1.5...4 mm² for flexible cable(s)
Material PC (polycarbonate): grid plate
PC (polycarbonate): surround
Wire stripping length 12 mm
Height 86 mm
Width 86 mm
Depth 38.2 mm
Embedding depth 29.3 mm
Standards UL 1310
UL 498
UL 94
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.8 cm
Package 1 Width 8.6 cm
Package 1 Length 8.6 cm
Package 1 Weight 109.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 10
Package 2 Height 9.5 cm
Package 2 Width 19.0 cm
Package 2 Length 19.5 cm
Package 2 Weight 1.263 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information