Schneider-Electric
 
E831USB65_DG picture- Schneider-electric
E831USB65_DG
USB Charger, AvatarOn, Type C, 65 W, Dark grey
Schneider Electric
Characteristics
Main
Product or component type USB charger
Mounting mode Flush-mounted
Integrated connection type 2 USB type C <= 20 V DC, maximum load current: <= 3 A
Complementary
Device presentation Complete product
Colour tint Dark grey
Surface finish Glossy
Surface treatment Painted
Number of modules 1 module 86 x 86 mm
Ambient air temperature for operation 0…40 °C
Ambient air temperature for storage -5…60 °C
Relative humidity 0…95 %
[Ue] rated operational voltage 220...240 V AC 50/60 Hz
Power consumption in W 65 W
Maximum load current with 2 outputs used simultaneously <= 3 A
Material PC (polycarbonate)
Connections - terminals Screw terminals
Screwdriver shape Phillips combined
Clamping connection capacity 1 x 1.5...2 x 2.5 mm² for rigid or flexible cable(s)
Wire stripping length 8 mm
Height 86 mm
Width 86 mm
Depth 41.8 mm
Embedding depth 31.8 mm
Net weight 0.15 kg
Environment
Standards IEC 62368-1
Product certifications IEC
CE
Electrical insulation class Class II
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.2 cm
Package 1 Width 8.6 cm
Package 1 Length 8.6 cm
Package 1 Weight 160 g
Unit Type of Package 2 CAR
Number of Units in Package 2 8
Package 2 Height 9.5 cm
Package 2 Width 19 cm
Package 2 Length 19.5 cm
Package 2 Weight 1.375 kg
Unit Type of Package 3 PAL
Number of Units in Package 3 768
Package 3 Height 105 cm
Package 3 Width 80 cm
Package 3 Length 60 cm
Package 3 Weight 140.022 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information