|
|
|
E8330FSGN_WE_C5
AvatarOn, fuse connection, 13A, 250V, neon, White
|
|
|
|
|
|
|
End of Commercialization AUG 15, 2024
|
|
|
Main
Range
|
AvatarOn
|
Product or component type
|
Fused connection
|
Quantity per set
|
Set of 1
|
Complementary
Device presentation
|
Complete product
|
Colour tint
|
White
|
Pilot light
|
Neon indicator
|
Number of gangs
|
1 gang
|
Material
|
PC (polycarbonate)
Steel
Copper
|
Mounting support
|
Wall mounted
|
Rated current
|
13 A at 250 V AC 50...60 Hz
|
Connections - terminals
|
Screw terminals
|
Height
|
86 mm
|
Width
|
86 mm
|
Depth
|
38.2 mm
|
IP degree of protection
|
IP20
|
Fuse type
|
Blade type
|
Environment
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.7 cm
|
Package 1 Width
|
8.6 cm
|
Package 1 Length
|
8.6 cm
|
Package 1 Weight
|
95.0 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
9.5 cm
|
Package 2 Width
|
19.0 cm
|
Package 2 Length
|
19.5 cm
|
Package 2 Weight
|
1.126 kg
|
Unit Type of Package 3
|
CAR
|
Number of Units in Package 3
|
60
|
Package 3 Height
|
21.0 cm
|
Package 3 Width
|
30.0 cm
|
Package 3 Length
|
39.5 cm
|
Package 3 Weight
|
6758.0 g
|
Offer Sustainability
|
|