This Application will be decommissioned as of January 7th 2025

E8330TX_WG_C5 |
Schneider-Electric
 
E8330TX_WG_C5 picture- Schneider-electric
E8330TX_WG_C5
Blank plate, AvatarOn, 2 gangs, Wine Gold
Schneider Electric
Characteristics
Main
Product or component type Blank plate
Number of gangs 2 gangs
Colour tint Wine gold
Colour tint Wine gold
Complementary
Material Polycarbonate: plastic part
Device mounting Flush
Surface
Width 147 mm
Height 87 mm
Depth 14.7 mm
Environment
Ambient air temperature for operation -5…40 °C
Relative humidity 0…95 %
Environmental characteristic UV resistant
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 8.6 cm
Package 1 Length 14.7 cm
Package 1 Weight 33.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.5 cm
Package 2 Width 19.0 cm
Package 2 Length 19.5 cm
Package 2 Weight 504.0 g
Unit Type of Package 3 CAR
Number of Units in Package 3 60
Package 3 Height 21.0 cm
Package 3 Width 30.0 cm
Package 3 Length 39.5 cm
Package 3 Weight 3026.0 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard Yes
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle) 1