|
|
|
E8330X_DG_C5
Blank plate, AvatarOn, 1 gang, Dark grey
|
|
|
Main
Product or component type
|
Blank plate
|
Number of gangs
|
1 gang
|
Colour tint
|
Dark grey
|
Colour tint
|
Dark grey
|
Complementary
Material
|
Polycarbonate: plastic part
|
Device mounting
|
Flush
Surface
|
Width
|
86 mm
|
Height
|
86 mm
|
Depth
|
13.4 mm
|
Environment
Ambient air temperature for operation
|
-5…40 °C
|
Relative humidity
|
0…95 %
|
Environmental characteristic
|
UV resistant
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.5 cm
|
Package 1 Width
|
8.5 cm
|
Package 1 Length
|
8.5 cm
|
Package 1 Weight
|
52.0 g
|
Unit Type of Package 2
|
CAR
|
Number of Units in Package 2
|
12
|
Package 2 Height
|
95.0 cm
|
Package 2 Width
|
190.0 cm
|
Package 2 Length
|
195.0 cm
|
Package 2 Weight
|
624.0 g
|
Offer Sustainability
Packaging without single use plastic
|
No
|
Packaging made with recycled cardboard
|
Yes
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Compliant with Exemptions
|
Mercury free
|
Yes
|
Sustainable packaging
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
Take-back
|
No
|
Carbon footprint (kg.eq.CO2 per CR, Total Life cycle)
|
1
|
|
|