|
|
|
E8330X_WD_C5
Blank plate, AvatarOn, 1 gang, Dark wood
|
|
|
Main
Product or component type
|
Blank plate
|
Number of gangs
|
1 gang
|
Colour tint
|
Wood
|
Colour tint
|
Wood
|
Complementary
Material
|
Polycarbonate: plastic part
|
Device mounting
|
Surface
Flush
|
Width
|
86 mm
|
Height
|
86 mm
|
Depth
|
13.4 mm
|
Environment
Ambient air temperature for operation
|
-5…40 °C
|
Relative humidity
|
0…95 %
|
Environmental characteristic
|
UV resistant
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1.3 cm
|
Package 1 Width
|
8.6 cm
|
Package 1 Length
|
8.6 cm
|
Package 1 Weight
|
48.0 g
|
Unit Type of Package 2
|
CAR
|
Number of Units in Package 2
|
12
|
Package 2 Height
|
9.5 cm
|
Package 2 Width
|
19.0 cm
|
Package 2 Length
|
19.5 cm
|
Package 2 Weight
|
636.0 g
|
Offer Sustainability
|
|