|
|
|
E8331BPL1_WE_C5
Push Button, AvatarOn, for doorbell, 10A, 250V, White
|
|
|
Main
Product or component type
|
Push-button
|
Device application
|
Doorbell
|
Colour tint
|
White
|
Colour tint
|
White
|
Complementary
Device presentation
|
Complete product
|
Rated current
|
10 A at 250 V AC 50/60 Hz
|
Number of gangs
|
1 gang
|
Number of rocker
|
1
|
Clamping connection capacity
|
3 x 2.5 mm² for solid cable(s)
3 x 2.5 mm² for stranded cable(s)
4 x 1.5 mm² for solid cable(s)
4 x 1.5 mm² for stranded cable(s)
|
Connections - terminals
|
Brass terminal
|
Material
|
Polycarbonate: grid plate
Polycarbonate: base
Polycarbonate: dolly
Polycarbonate: frame
Polycarbonate + GF 20 %: actuator
|
Marking
|
Bell symbol
|
Device mounting
|
Flush
Surface
|
Width
|
86 mm
|
Height
|
86 mm
|
Depth
|
34.2 mm
|
Environment
IP degree of protection
|
IP20
|
Maximum ambient air temperature for operation
|
45 °C
|
Operating altitude
|
2000 m
|
Relative humidity
|
0…95 %
|
Standards
|
BS EN 60669-1
SS 227-1
MS IEC 60669-1
IEC 60669-1
|
Environmental characteristic
|
UV resistant
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.4 cm
|
Package 1 Width
|
8.6 cm
|
Package 1 Length
|
8.6 cm
|
Package 1 Weight
|
77.0 g
|
Unit Type of Package 2
|
CAR
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
9.5 cm
|
Package 2 Width
|
19.0 cm
|
Package 2 Length
|
19.5 cm
|
Package 2 Weight
|
842.0 g
|
Offer Sustainability
|
|