|
|
|
E8331D20N_DG_C5
AvatarOn, switch, 20A, 250V, 2P, LED, Dark Grey
|
|
|
Main
Product or component type
|
Switch
|
Device application
|
Control
|
Load type
|
Resistive
Incandescent lamp
Fluorescent lamps
Serial boost load (SBL)
Small motor load
|
Colour tint
|
Dark grey
|
Colour tint
|
Dark grey
|
Complementary
Device presentation
|
Complete product
|
Rated current
|
20 A at 250 V AC 50/60 Hz
|
Switch function
|
2-pole 1-way
|
Number of gangs
|
1 gang
|
Number of rocker
|
1
|
Clamping connection capacity
|
3 x 2.5 mm² for stranded cable(s)
1 x 4 mm² for stranded cable(s)
1 x 6 mm² for stranded cable(s)
|
Connections - terminals
|
Brass terminal
|
Local signalling
|
On: LED indicator, LED (amber)
|
Material
|
Polycarbonate: grid plate
Polycarbonate: base
Polycarbonate: dolly
Polycarbonate: frame
Polycarbonate + GF 20 %: actuator
|
Device mounting
|
Flush
|
Width
|
86 mm
|
Height
|
86 mm
|
Depth
|
32 mm
|
Environment
IP degree of protection
|
IP20
|
Maximum ambient air temperature for operation
|
45 °C
|
Operating altitude
|
2000 m
|
Relative humidity
|
0…95 %
|
Standards
|
IEC 60669-1
MS IEC 60669-1
BS EN 60669-1
SS 227-1
|
Environmental characteristic
|
UV resistant
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.2 cm
|
Package 1 Width
|
8.5 cm
|
Package 1 Length
|
8.5 cm
|
Package 1 Weight
|
103.0 g
|
Unit Type of Package 2
|
CAR
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
9.5 cm
|
Package 2 Width
|
19.0 cm
|
Package 2 Length
|
19.5 cm
|
Package 2 Weight
|
1.03 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant with Exemptions
|
Mercury free
|
Yes
|
Sustainable packaging
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
|
|