Schneider-Electric
 
E8331D20N_WG_C5 picture- Schneider-electric
E8331D20N_WG_C5
AvatarOn, switch, 20A, 2P, LED on indicator, Wine Gold
Schneider Electric
Characteristics
Main
Product or component type Switch
Device application Control
Load type Fluorescent lamps
Small motor load
Resistive
Incandescent lamp
Serial boost load (SBL)
Colour tint Wine gold
Colour tint Wine gold
Complementary
Device presentation Complete product
Rated current 20 A at 250 V AC 50/60 Hz
Switch function 2-pole 1-way
Number of gangs 1 gang
Number of rocker 1
Clamping connection capacity 3 x 2.5 mm² for stranded cable(s)
1 x 4 mm² for stranded cable(s)
1 x 6 mm² for stranded cable(s)
Connections - terminals Brass terminal
Local signalling On: LED indicator, LED (amber)
Material Polycarbonate: grid plate
Polycarbonate: base
Polycarbonate: dolly
Polycarbonate: frame
Polycarbonate + GF 20 %: actuator
Device mounting Flush
Width 86 mm
Height 86 mm
Depth 32 mm
Environment
IP degree of protection IP20
Maximum ambient air temperature for operation 45 °C
Operating altitude 2000 m
Relative humidity 0…95 %
Standards BS EN 60669-1
SS 227-1
MS IEC 60669-1
IEC 60669-1
Environmental characteristic UV resistant
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.2 cm
Package 1 Width 8.6 cm
Package 1 Length 8.6 cm
Package 1 Weight 103.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 9.5 cm
Package 2 Width 19.0 cm
Package 2 Length 19.5 cm
Package 2 Weight 1.205 kg
Unit Type of Package 3 CAR
Number of Units in Package 3 60
Package 3 Height 21.0 cm
Package 3 Width 30.0 cm
Package 3 Length 39.5 cm
Package 3 Weight 7230.0 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
Sustainable packaging Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations