|
|
|
E8331DFSGN_WE_C5
Switch-disconnector-fuse, AvatarOn, LED, screw terminals, IP20, white
|
|
|
Main
Range
|
AvatarOn
|
Product or component type
|
Switch-disconnector-fuse
|
Quantity per set
|
Set of 1
|
Complementary
Device presentation
|
Complete product
|
Colour tint
|
White
|
Pilot light
|
LED
|
Number of gangs
|
1 gang
|
Material
|
PC (polycarbonate)
Steel
Copper
|
Mounting support
|
Wall mounted
|
Rated current
|
13 A at 250 V AC 50...60 Hz
|
Connections - terminals
|
Screw terminals
|
Height
|
86 mm
|
Width
|
86 mm
|
Depth
|
30.5 mm
|
IP degree of protection
|
IP20
|
Fuse type
|
Blade type
|
Environment
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3.1 cm
|
Package 1 Width
|
8.6 cm
|
Package 1 Length
|
8.6 cm
|
Package 1 Weight
|
109.0 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
9.5 cm
|
Package 2 Width
|
19.0 cm
|
Package 2 Length
|
19.5 cm
|
Package 2 Weight
|
1.27 kg
|
Unit Type of Package 3
|
CAR
|
Number of Units in Package 3
|
60
|
Package 3 Height
|
21.0 cm
|
Package 3 Width
|
30.0 cm
|
Package 3 Length
|
39.5 cm
|
Package 3 Weight
|
7622.0 g
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
REACh free of SVHC
|
Yes
|
EU RoHS Directive
|
Compliant with Exemptions
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
Sustainable packaging
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
|
|