|
|
|
E8331M_DG_C5
AvatarOn, switch, 16AX, 250V, intermediate, Dark Grey
|
|
|
|
|
|
|
End of Commercialization AUG 15, 2024
|
|
|
Main
Product or component type
|
Switch
|
Device application
|
Control
|
Load type
|
Inductive
Fluorescent lamp
Incandescent lamp
Resistive
|
Colour tint
|
Dark grey
|
Colour tint
|
Dark grey
|
Complementary
Device presentation
|
Complete product
|
Rated current
|
16 AX at 250 V AC 50/60 Hz
|
Switch function
|
Intermediate
|
Number of gangs
|
1 gang
|
Number of rocker
|
1
|
Clamping connection capacity
|
2 x 2.5 mm² for solid cable(s)
2 x 2.5 mm² for stranded cable(s)
3 x 1.5 mm² for solid cable(s)
3 x 1.5 mm² for stranded cable(s)
|
Connections - terminals
|
Brass terminal
|
Material
|
Polycarbonate: grid plate
Polycarbonate: base
Polycarbonate: dolly
Polycarbonate: frame
Polycarbonate + GF 20 %: actuator
|
Device mounting
|
Flush
Surface
|
Width
|
86 mm
|
Height
|
86 mm
|
Depth
|
29.95 mm
|
Embedding depth
|
20.25 mm
|
Environment
IP degree of protection
|
IP20
|
Maximum ambient air temperature for operation
|
35 °C
|
Operating altitude
|
2000 m
|
Relative humidity
|
0…95 %
|
Standards
|
GB 16915.1
|
Environmental characteristic
|
UV resistant
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.5 cm
|
Package 1 Width
|
8.5 cm
|
Package 1 Length
|
8.5 cm
|
Package 1 Weight
|
109.0 g
|
Unit Type of Package 2
|
CAR
|
Number of Units in Package 2
|
8
|
Package 2 Height
|
95.0 cm
|
Package 2 Width
|
190.0 cm
|
Package 2 Length
|
195.0 cm
|
Package 2 Weight
|
872.0 g
|
Offer Sustainability
|
|